The ISL6269AEVAL2Z evaluation board is used to demonstrate the performance of the ISL6269A single-phase synchronous buck PWM controller featuring Renesas' Robust Ripple Regulator (R3™) technology. The ISL6269AEVAL2Z is shipped with the ISL6269A controller installed. An on-board dynamic-load generator is included for evaluating the transient-load response that applies a 2.5ms pulse of 250mΩ across VOUT and GND every 30ms.

The ISL6269A IC delivers truly superior dynamic response to input voltage and output load transients. Integrated MOSFET drivers and a bootstrap diode result in fewer components and a smaller implementation area.

Features

  • High performance R3 Technology
  • Fast transient response
  • ±1% regulation accuracy: -10 °C to +100 °C and -40 °C to +100 °C
  • Wide input voltage range: +5.0V to +25.0V
  • Output voltage range: +0.6V to +3.3V
  • Wide output load range: 0A to 25A
  • Selectable diode emulation mode for increased light load efficiency
  • Programmable PWM frequency: 200kHz to 600kHz
  • Prebiased output start-up capability
  • Integrated MOSFET drivers and bootstrap diode
  • Internal digital soft-start
  • Power-good (PGOOD) monitor
  • Fault protection
  • Pb-free (RoHS compliant)

Applications

  • PCI express graphical processing units (GPU)
  • Auxiliary power rails
  • Voltage regulator modules (VRM)
  • Network adapters

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISL6269AEVAL2Z User Guide Manual PDF 1.07 MB