Evaluation Kit for ZSPM4523
The ZSPM4523 Evaluation Board contains the ZSPM4523 High-Efficiency Super Capacitor Charger IC with the recommended external components and test points. The ZSPM4523...
The ZSPM4523 is a DC/DC synchronous switching super capacitor charger with fully integrated power switches, internal compensation, and full fault protection. It uses a temperature-independent photovoltaic maximum power point tracking (MPPT) calculator to optimize power output from the source during Full-Charge Mode. Its 1MHz switching frequency allows using small filter components, which results in smaller board space and reduced bill-of-material costs. In Full-Charge Mode, the duty cycle is controlled by the MPPT function. Once the termination voltage is reached, the regulator operates in Constant Voltage Mode. When the regulator is disabled (the EN pin is low), the device draws 10µA (typical) quiescent current from VOUT. The ZSPM4523 integrates a wide range of protection circuitry, including input supply under-voltage lockout, output over-voltage protection, current limiting, and thermal shutdown. The ZSPM4523 includes supervisory reporting via the NFLT (Inverted Fault) open-drain output to interface other components in the system. Device programming is achieved by the I²C interface through the SCL and SDA pins.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 405 KB | |
Guide | 7Z 1.21 MB | |
Application Note | PDF 239 KB | |
Manual - Development Tools | PDF 881 KB | |
Datasheet - Short-form | PDF 155 KB | |
5 items
|
The ZSPM4523 Evaluation Board contains the ZSPM4523 High-Efficiency Super Capacitor Charger IC with the recommended external components and test points. The ZSPM4523...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.