Overview
Description
The V105A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The dual channel LVDS output supports pixel rate up to 150MHz, enabling compatibility with 1080p and WUXGA display resolutions.
Features
- Dual 32+3 bit LVTTL input supports up to 150MHz pixel rate, compatible with 1080p and WUXGA resolution
- Compatible with Spread Spectrum clock source
- On chip PLL requires no external components
- Selectable rising or falling clock edge for data alignment
- Power down mode
- On chip PLL requires no external components
- Compatible with TIA/EIA-644 LVDS standards
- Single 3.3V supply
- 144pin LQFP package
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 390 KB | |
Product Change Notice | PDF 84 KB | |
Product Change Notice | PDF 820 KB | |
Product Change Notice | PDF 377 KB | |
Product Change Notice | PDF 1023 KB | |
Product Change Notice |
PCN# : A0808-04 ADDING USG, SINGAPORE AS QUALIFIED COPPER WIRE PROCESS ASSEMBLY LOCATION ON TQFP-144
PDF
114 KB
|
|
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.