Overview

Description

The P9724 is a highly integrated single-chip WPC-, PMA-, and AirFuel-compliant wireless power receiver IC. The device operates with an AC power signal from a compatible wireless transmitter and converts it into a regulated 5V output voltage, which can be used to power devices or supply the charger input in mobile applications.

NOTICE: This device is restricted to high-volume and strategic applications only.

Features

  • Tri-mode single-chip solution:
    • Conforms to WPC 1.1 Specification
    • Conforms to PMA Type 1 Specification
    • Conforms to AirFuel™ Magnetic Resonance Specification
  • Integrated Full-Bridge Synchronous Rectifier
  • Integrated Synchronous Buck Converter
  • Closed Loop Power Transfer Control between Base Station and Mobile Device
  • Security and Encryption up to 64-bit
  • Foreign Object Detection (FOD)
  • Proprietary Base-to-Mobile Communication Channel for Authentication
  • Over-temperature, Overvoltage and Overcurrent Protection
  • Thermal Control Loop
  • Open-Drain LED Indicator Outputs
  • I²C Interface

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-form Log in to Download PDF 166 KB
End Of Life Notice PDF 580 KB
2 items

Design & Development

Models