Overview

Description

The P9035 is a highly integrated Wireless Power Consortium (WPC)-compliant wireless power transmitter IC for power transmitter design A5 and A11. The device operates with a 5V (±5%) adapter and utilizes an external half-bridge in addition to its integrated half-bridge inverter to provide a highly integrated two-chip solution for A5/A11 transmitter applications. It controls the transferred power by modulating the switching frequency of the full-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle specified by the WPC specification for an A5/A11 transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.

Features

  • 5W Solution for Wireless Power Consortium (WPC)-compliant power transmitter design A5/A11
  • 5V ±5% Operating Input Voltage
  • Uses Full-Bridge (Integrated Half-Bridge Plus External-Half Bridge) Inverter.
  • Closed-Loop Power Transfer Control between Base Station and Mobile Device
  • Demodulates and Decodes WPC-Compliant Message Packets
  • Integrated RESET Function
  • Proprietary Back-Channel Communication
  • I²C Interface
  • Open-Drain LED Indicator Outputs
  • Over-Temperature/Current Protection
  • Security and encryption up to 64 bits
  • Foreign Object Detection (FOD)

Comparison

Applications

Applications

  • WPC-compliant wireless charging base stations

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.63 MB
Application Note Log in to Download PDF 3.74 MB
End Of Life Notice PDF 552 KB
Product Brief PDF 1.58 MB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models