Overview

Description

The IDT P9020 is a highly-integrated single-chip WPC-compliant wireless power receiver IC optimized for inductive power transfer. The device receives an AC power signal from a compatible wireless transmitter and converts it into a regulated 5V output voltage which can be used to power devices or supply the charger input in mobile applications (wireless battery charging). The P9020 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit Qi-compliant message packets to the transmitter station to optimize power delivery. Power delivery is limited to 5W in accordance with the Qi specification.

The device includes over-temperature/voltage protection and a Foreign Object Detection (FOD) method to protect the base station and mobile device from over-heating in the presence of a metallic foreign object. Fault conditions associated with power transfer are managed by the embedded MCU, which also controls status LEDs to indicate operating and fault modes. IDT’s inductive power transfer / wireless battery charging solution is complemented by P9030 transmitter IC.

Features

  • Single-Chip 5W (WPC) "Qi" compliant wireless power receiver
  • Conforms to WPC specification version 1.0.1
  • Integrated Synchronous Full-Bridge Rectifier
  • Integrated Synchronous Buck Converter
  • Embedded MCU, ROM, RAM, & ADC
  • Integrated USB Adaptor Switches for USB Charging
  • Closed-Loop Power Transfer Control between Base
  • Security and Encryption up to 64 bit
  • Foreign Object Detection (FOD)
  • Over-Temperature, Voltage Protection
  • Compatible with all WPC Receiver Coils including Proprietary and PCB-based Coils
  • Open-Drain LED Indicator Outputs
  • I2C Interface

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.87 MB
Application Note Log in to Download PDF 3.74 MB
End Of Life Notice PDF 552 KB
Product Brief PDF 860 KB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models