Overview
Description
The MPC9229 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking and computing applications. With output frequencies from 25 MHz to 400 MHz and the support of differential PECL output signals the device meets the needs of the most demanding clock applications. Features
Features
- 25 MHz to 400 MHz synthesized clock output signal
- Differential PECL Output
- LVCMOS Compatible Control Inputs
- 3.3-V Power Supply
- On-chip crystal oscillator for reference frequency generation
- Minimal Frequency Overshoot
- Serial 3-Wire Programming Interface
- Parallel Programming Interface for Power-Up
- Fully integrated PLL
- 32-Lead LQFP and 28-Lead PLCC Packaging
- 32-Lead and 28-Lead Pb-Free Package Available
- SiGe Technology
- Ambient Temperature Range: 0°C to +70°C
- Pin and Function Compatible to the MC12429
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.