Overview
Description
The 9LRS4206 is a low-power CK505-compliant clock specification. This clock synthesizer provides a single-chip solution for Intel processors and Intel chipsets. The 9LRS4206 is driven with a 14.318MHz crystal.
Features
- Supports tight ppm accuracy clocks for Serial-ATA and PCIEX
- Supports programmable spread percentage and frequency
- Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
- Low power differential clock outputs (No 50Ω resistor to GND needed)
- Integrated 33Ω series resistor on all differential outputs
- Meets PCIEX Gen2 Specification
- CPU outputs cycle-cycle jitter < 85ps
- PCIEX outputs cycle-cycle jitter < 125ps
- SATA outputs cycle-cycle jitter < 125ps
- ±100ppm frequency accuracy on CPU, PCIEX, and SATA clocks
- ±100ppm frequency accuracy on USB clocks
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 307 KB | |
Product Change Notice | PDF 583 KB | |
Product Change Notice | PDF 596 KB | |
Product Change Notice | PDF 544 KB | |
End Of Life Notice | PDF 486 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.