The 603-38.88-7 is a 38.88 MHz 3.2 x 2.5mm reference crystal, RoHS compliant and Pb-free.

Features

  • Frequency: 38.880 MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance @ 25°C: ±20 PPM
  • Operating Temperature Range (TOPR): -40°C ~ +85°C (industrial)

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete CLCC 4 I Yes Cut Tape
Availability
Obsolete CLCC 4 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
603-38.88-7 Datasheet Datasheet PDF 159 KB