The Scales & Body Composition Analyzer application diagram features Renesas' RL78/L1x Series of microcontrollers (MCUs). The RL78/L1x MCUs integrate on-chip A/D and D/A converter functions for measurement and an LCD drive circuit for display. They also have a large capacity on-chip Flash memory and consume little power, making them an ideal fit for this application.

Scales & Body Composition Analyzer

Related Products

Block Semiconductor Device Recommended Products Features
Main Controller MCU RL78/L1x Series 24MHz operation, 16-bit MCU, low power consumption, on-chip LCD controller/driver
Sensor Analog front- end Smart Analog IC101 16-bit Delta-Sigma A/D converter + built-in PGIA
Smart Analog IC300 Low voltage configurable amplifier
Configurable amplifier: 3 channels
Operating voltage: 2.2V to 3.6V (low voltage product)
Smart Analog IC500 Configurable amplifier
Configurable amplifier: 3 channels
Operating voltage: 3.0V to 5.5V
General Use Op-amp μPC842, μPC844 High slew rate

descriptionDocumentation

file_downloadDownloads