The HS-0546RH and HS-0547RH are radiation hardened analog multiplexers with Active Overvoltage Protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70V peak-to-peak levels with ±15V supplies and digital inputs will sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur: each input presents 1kΩ of resistance under this condition. These features make the HS-0546RH and HS-0547RH ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HS-0546 is a 16 channel device and the HS-0547 is an 8 channel differential version. If input overvoltage protection is not needed, the HS-0506 and HS-0507 multiplexers are recommended. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95693. A hot-link is provided on our homepage for downloading. http://www. intersil. com

Features

  • Electrically Screened to SMD # 5962-95693
  • QML Qualified per MIL-PRF-38535 Requirements
  • Gamma Dose 1 x 104RAD(Si)
  • No Latch-Up
  • No Channel Interaction During Overvoltage
  • Guaranteed rON Matching
  • Maximum Power Supply 44V
  • Break-Before-Make Switch
  • Analog Signal Range ±15V
  • Access Time 1.0µs

descriptionDocumentation

Title language Type Format File Size Date
star HS-0546RH, HS-0547RH Datasheet
Datasheet
PDF 429 KB
AN9867: End of Life Derating: A Necessity or Overkill
Application Note
PDF 338 KB
AN9654: Use of Life Tested Parts
Application Note
PDF 224 KB
Intersil Space Products Brochure
Brochure
PDF 3.16 MB
Intersil Commercial Lab Services
Brochure
PDF 364 KB
Standard Microcircuit Drawing 5962-95693 (HS-0546RH, HS-0547RH)
Other
0 KB
PIN19011 - Price Increase for the Listed Renesas Electronics America (REA) Radiation Hardened Space Products
Price Increase Notice
PDF 360 KB
PA14004 - Export Jurisdiction Change for the Listed Intersil Products
Product Advisory
PDF 83 KB
PCN08050C - LCMOS Technology Update - Consolidation of Wafer Fabrication and Backgrind Operations at the Intersil Palm Bay, Florida Facility
Product Change Notice
PDF 30 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper
White Paper
PDF 533 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Low Dose Rate Acceptance Testing Page Mar 26, 2020
Standard Data Package Page Mar 20, 2020
Rad Hard SMD Test Flow Page Mar 20, 2020
Rad Hard Test Reports Page Mar 20, 2020