The ZMOD4410-EVK creates an easy way to evaluate the ZMOD4410 TVOC and Indoor Air Quality sensor. While the ASIC inside the sensor module controls the actual MOx and MEMS sensing element, the MCU-based electronic module controls the I²C to USB communication interface. The system may be connected to a Windows PC via a bi-directional USB connection and the sensor may be started by using the provided evaluation software. In the Standard Operation method, the output is shown as a raw signal (resistance), a standardized indoor air quality (IAQ) rating and an estimated CO2 (eCO2). Sensor operating parameters such as sample time are customizable to allow flexibility.

Features

  • HiCom I²C communication assembly
  • USB cable
  • Full-speed USB interface standard; optional I²C interface
  • Evaluation software
  • Flexible evaluation software for Continuous and Low Power Operation (IAQ/eCO2) as well as Odor/Ventilation Mode 
  • Additional pins to measure power consumption, supply voltage, and GPIO trigger for external devices
  • Evaluation Kit is also available in a waterproof package (ZMOD4410-EVK-WP)

tuneProduct Options

Part Number Part Status Buy Sample
ZMOD4410-EVK-HC
Active
Availability
ZMOD4410-EVK-HC-WP
Active
Availability

descriptionDocumentation

Title language Type Format File Size Date
User Guides & Manuals
star ZMOD4410 Evaluation Kit User Manual Manual - Hardware PDF 1.68 MB
Application Notes & White Papers
Overview of TVOC and Indoor Air Quality White Paper PDF 236 KB
AN-1005 ZMOD4410 Application Note - Estimating CO2 Application Note PDF 742 KB
Other
KSI Survey Report on eCO2 Featuring ZMOD4410 Report PDF 420 KB
KSI Report - ZMOD4410 Gas Sensors Compliance with the UBA's IAQ Study Report PDF 2.19 MB

file_downloadDownloads

Title language Type Format File Size Date
Software
Gas Sensor Evaluation Software v7.6.1 Software & Tools - Evaluation Software ZIP 188.10 MB