The ISL6730A, ISL6730B, ISL6730C, ISL6730D are active Power Factor Correction (PFC) controller ICs that use a boost topology. The controllers are suitable for AC/DC power systems, up to 2kW and over the universal line input. The ISL6730A, ISL6730B, ISL6730C, ISL6730D operate in Continuous Conduction Mode (CCM). Accurate input current shaping is achieved with a current error amplifier. A patent pending breakthrough negative capacitance technology minimizes zero crossing distortion and reduces the magnetic components size. The small external components result in a low cost design without sacrificing performance. The internally clamped 12. 5V gate driver delivers 1. 5A peak current to the external power MOSFET. The ISL6730A, ISL6730B, ISL6730C, ISL6730D provide a highly reliable system that is fully protected. Protection features include cycle-by-cycle overcurrent, over power limit, over-temperature, input brownout, output overvoltage and undervoltage protection. The ISL6730A, ISL6730B provide excellent power efficiency and transitions into a power saving skip mode during light load conditions, thus improving efficiency automatically. The ISL6730A, ISL6730B, ISL6730C, ISL6730D can be shut down by pulling the FB pin below 0. 5V or grounding the BO pin. The ISL6730C, ISL6730D have no skip mode. Two switching frequency options are provided. The ISL6730B, ISL6730D switch at 62kHz, and the ISL6730A, ISL6730C switch at 124kHz.

Features

  • Reduce component size requirements
  • Enables smaller, thinner AC/DC adapters
  • Choke and cap size can be reduced
  • Lower cost of materials
  • Excellent power factor over line and load regulation
  • Internal current compensation
  • CCM Mode with Patent pending IP for smaller EMI filter
  • Better light load efficiency
  • Automatic pulse skipping
  • Programmable or automatic shutdown
  • High reliable design
  • Cycle-by-cycle current limit
  • Input average power limit
  • OVP and OTP protection
  • Input brownout protection
  • Small 10 Ld MSOP package

Applications

  • Desktop computer AC/DC adaptor
  • Laptop computer AC/DC adaptor
  • TV AC/DC power supply
  • AC/DC brick converters

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active MSOP Tube 980
Availability
Active MSOP Reel 2500
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ISL6730A, ISL6730B, ISL6730C, ISL6730D Datasheet Datasheet PDF 945 KB
Application Notes & White Papers
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
ISL6730 Component Selection Guideline Calculation Sheet Software & Tools - Other XLSX 1.29 MB

memoryBoards & Kits

Part Number Title Type Company
ISL6730AEVAL1Z Power Factor Correction Controller Evaluation Board Evaluation Renesas
ISL6730BEVAL1Z Power Factor Correction Controller Evaluation Board Evaluation Renesas
ISL6730CEVAL1Z Power Factor Correction Controller Evaluation Board Evaluation Renesas
ISL6730DEVAL1Z Power Factor Correction Controller Evaluation Board Evaluation Renesas