PS2561F-1

DIP PHOTOCOUPLER, OPERATING AMBIENT TEMPERATURE 110°C

DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.

Recommended Product
PS2561F-1Y-A
Production Status
Mass Production
Product Status: Mass Production
PLP (查看可订购器件)

OVERVIEW

The PS2561F-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor.
The PS2561F-1 is in a plastic DIP (Dual In-line Package) and the PS2561FL-1 is lead bending type (Gull-wing) for surface mount.

KEY FEATURES

    • Operating ambient temperature: 110°C
    • High Isolation voltage (BV = 5 000 Vr.m.s.)
    • High collector to emitter voltage (VCEO = 80 V)
    • High current transfer ratio (CTR = 450% TYP.)
    • High-speed switching (tr = 5 μs TYP., tf = 7 μs TYP.)
    • Embossed tape product: PS2561FL-1-F3 : 2 000 pcs/reel
    • Pb-Free product
    • Safety standard
      UL approved: No. E72422

PARAMETRICS

Parameters
PS2561F-1
Basic Information
Production Status
Mass Production
PLP
PLP (查看可订购器件)
Function
Single Tr.(DC Input), Operating ambient temperature:110degree, High isolation voltage
Safety standard
UL
Target application
"Power supply, Telephone, FAX, FA, OA equipment"
PinCone
In/Out Type
DC Input (Single Tr.)
BV (kVr.m.s)
5
+IF (mA)
30
VCEO [V]
80
Ic (mA)
40
CTR Rank
K
CTR (%) min.
300
CTR (%) max.
600
IF at CTR (mA)
5
VCE at CTR (V)
5
NL max.
-
tr (μs) typ.
5
tf (µs) typ.
7
RL at tr, tf (ohm)
100
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.