Overview

Description

CapExt is a software package for simulating capacitive touch that was designed from the ground up to be as easy to use as possible while returning accurate results. With CapExt, you can ensure optimal touch performance before the first prototype.

Image

Features

  • Shave weeks to months off of your design cycle with CapExt.
    • Easy to use
      • Runs on any Windows computer
      • Import standard design files such as Gerbers or DXF files
      • From Gerber to simulation results in under 5 minutes
    • Find and fix noise/crosstalk issues
    • Simulate the effect of moisture/water on your touch design

Comparison

Applications

Applications

  • Companies and engineers implementing capacitive touch
    • Touch surfaces on PCBs
    • Touch surfaces on ITO for screens/mobile phones
  • Companies that need capacitance simulations for sensitive analog designs

Documentation

Type Title Date
Product Brief PDF 238 KB
1 item

Videos & Training

CapExt Capacitive Touch Simulation

The Capacitive Touch Simulation tool is designed from the ground up to be as easy to use as possible, while returning accurate results. With CapExt, you can ensure optimal touch performance before the first prototype.