Title | Information |
---|---|
Package Description | TQFP 14.00x14.00x1.40 mm 0.40mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | PN120 |
Category | 240 |
Lead Count | 120 |
Pb (Lead) Free | No |
Length | 14mm |
Pb Free Category | e0 |
Width | 14mm |
Thickness | 1.4mm |
Peak Reflow Temp | 240°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 376 KB | |
Product Change Notice | PDF 178 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 299 KB | |
Product Change Notice | PDF 164 KB | |
5 items
|