Title | Information |
---|---|
Pkg. Name | PRSP0020DD-B |
Pkg. Previous Code | FP-20DAV |
JEITA Standard | P-SOP20-5.5x12.6-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_34 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.6mm |
Width | 5.5mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 12.6 x 5.5 x 2.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 24 KB | |
8 items
|