Title Information
Pkg. Name PLQP0048KF-B
Pkg. Previous Code P48GA-50-GAM-2
JEITA Standard P-LFQFP48-7x7-0.50
Package Status Active
Package Type LFQFP
Class IC
Package Code pkg_3003
Lead Count 48
Pb (Lead) Free Yes
Length 7mm
Width 7mm
Thickness 1.6mm
Pitch 0.5mm
Pkg. Dimensions (mm) 7 x 7 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 113 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 214 KB
Carrier/Package PDF 223 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 46 KB
8 items