Title Information
Package Description VFQFPN 2.00x2.00x1.00 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NBG8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 2mm
Pb Free Category e3 Sn
Width 2mm
Thickness 1mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Can, Cut Tape, Reel
Pkg. Dimensions (mm) 2.0 x 2.0 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 82 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 190 KB
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 188 KB
7 items