Title Information
Pkg. Name M38.173
Pkg. Previous Code MNP
Package Description 38 LEAD TSSOP (4.4MM)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MNP
Category PLASTIC
Lead Count 38
Pb (Lead) Free Yes
Length 9.7mm
Width 4.39mm
Thickness 0.92mm
Pitch 0.5mm
Pkg. Dimensions (mm) 9.70 x 4.39 x 0.92

Documentation

Type Title Date
Package Outline Drawing PDF 31 KB
1 item