Title | Information |
---|---|
Pkg. Name | L8.2X3C |
Pkg. Previous Code | LRU |
Package Description | 8 LEAD uTDFN ( 2.0x3.0x0.5mm ) |
Package Status | Active |
Package Type | uTDFN |
Class | PLASTIC |
Package Code | LRU |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Width | 3mm |
Thickness | 0.5mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.00 x 3.00 x 0.50 |