Title | Information |
---|---|
Package Description | PTQFP 10.00x10.00x1.40 mm 0.65mm Pitch |
Package Status | Active |
Package Type | PTQFP |
Class | PLASTIC |
Package Code | EPG52 |
Category | G |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 10mm |
Pb Free Category | e3 Sn |
Width | 10mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 85 KB | |
Product Change Notice | PDF 376 KB | |
Product Change Notice | PDF 178 KB | |
Product Change Notice | PDF 299 KB | |
5 items
|