Title Information
Pkg. Name E20.3
Pkg. Previous Code EBA
Package Description 20 LEAD PDIP
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EBA
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 26.16mm
Width 6.6mm
Thickness 3.94mm
Pitch 2.54mm
Pkg. Dimensions (mm) 26.16 x 6.60 x 3.94

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item