Overview

Description

The DAC1653D is a high-speed, high-performance 16-bit dual-channel digital-to-analog converter (DAC). The device provides sample rates up to 2.0Gsps with selectable 2x, 4x, and 8x interpolation filters optimized for multi-carrier and broadband wireless transmitters. The DAC165xD integrates a JEDEC JESD204B compliant high-speed serial input data interface running up to 10Gbps allowing dual-channel input sampling at up to 1Gsps over four differential lanes. It offers numerous advantages over traditional parallel digital interfaces.

Features

  • 1.0/1.5/2.0Gsps maximum output update rate
  • 1Gsps maximum baseband input data rate
  • 1, 2, or 4 configurable JESD204B serial input lanes running up to 10Gbps with embedded termination and programmable equalization
  • JEDEC JESD204B device subclass I compliant: SYSREF-based deterministic and repeatable interface latency
  • MDS enabling multiple DAC output streams being sample-level synchronized and phase coherent at the system-level
  • Clock divider by 2,4,6,8 available at the input of the clock path with group delay compensation
  • RF enable/disable pin and RF automatic mute for PA protection
  • Power consumption 450mW per channel at 1.5Gsps
  • Output common mode voltage 0.5V typical
  • Typical dynamics performances: SFDR = 85dBc; IMD3= 85dBc; NSD = -164dBm/Hz
  • Xilinx LogiCORE IP JESD204
  • See: Altera JESD204B Reference Designs

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 3.81 MB
Manual - Software Log in to Download ZIP 6.97 MB
Manual - Hardware Log in to Download PDF 4.27 MB
Product Change Notice PDF 573 KB
Product Change Notice PDF 362 KB
Schematic Log in to Download ZIP 483 KB
6 items

Design & Development

Boards & Kits

Boards & Kits

Models