Overview
Description
IDT's DAC1405D650 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
Features
- Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations. A data-generation board can be used during design and prototype to generate variousinput test patterns and ease DAC performance analysis.
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Software | ZIP 3.70 MB | |
Manual - Software | ZIP 2.06 MB | |
Manual - Hardware | PDF 828 KB | |
3 items
|