Title | Type | Description | Company |
---|---|---|---|
Debugging MCU Boards | Other Emulators and Options | The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type. | Renesas |
High-performance Embedded Workshop Real-Time OS Aware Debugging Extension | Plug-in, OS Aware Debugging, Etc. | Optional debugger extension product (Debugging Extension) for Integrated Development Environment High-performance Embedded Workshop which supports task level debugging of real-time OS applications. | Renesas |
High-performance Embedded Workshop Real-Time OS Aware Debugging | Plug-in, OS Aware Debugging, Etc. | Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator. | Renesas |
E8a Emulator (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
Flash Development Toolkit (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
C/C++ Compiler Package for SuperH Family | Compiler/Assembler | C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface | Emulator | E10A-USB emulator not supporting AUD trace function. | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function | Emulator | E10A-USB emulator supporting AUD trace function. | Renesas |
Simulator Debugger for SuperH Family | Simulator | Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
Device File Updater | IDE and Coding Tool | Add new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later) |
Renesas |
HI7750/4 Real-time OS for SuperH Family (Discontinued product) | ITRON OS | μITRON4.0 Specification real-time OS for SH-4,SH-4A [Required IDE :High-performance Embedded Workshop] |
Renesas |