Computing Power VRM/IMVP
Renesas' computing power products are featured with high accuracy up to ± 0.5%, parallel/serial VID supporting, phase dropping, CCM/DEM mode transition for energy saving, and I2C function. Our multiphase modulation technology comes from our experience in analog multiphase controllers used in computing.
The newest products support serial communication with processor, for power stage control and monitoring. All products compliant with Intel/AMD spec. Featured with R3/R4 and EAPP modulation schemes, Renesas processor power products have been extensively verified in customer designs, with super-fast load transient response, precise current balance under all load conditions, and excellent stability.
Renesas' computing power products are compliant with Intel/AMD specs and feature R3/R4 and EAPP modulation schemes resulting in super-fast load transient response, precise current balance under all load conditions, and excellent stability.