Function Comparison Table
Common specifications to all products (see individual product pages for capacity and number of channels)
Group name | USB | CAN | Other functions | Driver / middleware support | |||
---|---|---|---|---|---|---|---|
Channel | End points | Speed | Channel | CAN type |
|||
RZ/A2M | host/function: 2 channels |
16 | HS/FS/LS | 2ch | CAN-FD (ISO11898-1(CD 2014) compliant) |
10/100Mbps Ethernet |
List |
host/function: 2 channels |
16 | HS/FS/LS | 5ch | RS-CAN (ISO 11898-1 compliant) |
10/100Mbps Ethernet Ethernet AVB |
List | |
host/function: 2 channels |
16 | HS/FS/LS | 5ch | RS-CAN (ISO 11898-1 compliant) |
10/100Mbps Ethernet Ethernet AVB |
List | |
RZ/A1LU | host/function: 2 channels |
16 | HS/FS/LS | 2ch | RS-CAN (ISO 11898-1 compliant) |
10/100Mbps Ethernet Ethernet AVB |
List |
host/function: 2 channels |
16 | HS/FS/LS | 2ch | RS-CAN (ISO 11898-1 compliant) |
10/100Mbps Ethernet |
List | |
RZ/A1LC | host/function: 2 channels |
16 | HS/FS/LS | 2ch | RS-CAN (ISO11898-1 compliant) |
10/100Mbps Ethernet |
List |
host/function: 1 channel |
10 | HS/FS | 2ch | RS-CAN (ISO 11898-1 compliant) |
Built-in R-IN engine | — |