Title | Information |
---|---|
Pkg. Name | PLQP0176LC-A |
Pkg. Previous Code | P176GJ-40-GBD-2 |
JEITA Standard | P-LFQFP176-20x20-0.40 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_2991 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 45 KB | |
5 items
|