Title | Information |
---|---|
Package Description | TSSOP 3.10x4.40x1.00 mm 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | PGG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3.1mm |
Pb Free Category | e3 Sn |
Width | 4.4mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 3.1 x 4.4 x 1.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 204 KB | |
Certificate | PDF 170 KB | |
Product Change Notice | PDF 143 KB | |
3 items
|