Title | Information |
---|---|
Package Description | SOIC 17.90x8.40x2.62 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | PEG28 |
Category | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.9mm |
Pb Free Category | e3 Sn |
Width | 8.4mm |
Thickness | 2.62mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 17.9 x 8.4 x 2.62 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 102 KB | |
Product Change Notice | PDF 174 KB | |
3 items
|