Title | Information |
---|---|
Pkg. Name | L16.2.6X1.8A |
Pkg. Previous Code | LUB |
Package Description | 16ld (.40mm pitch) COL 2.6x1.8x.50 uTQFN |
Package Status | Active |
Package Type | uTQFN |
Class | PLASTIC |
Package Code | LUB |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 2.59mm |
Width | 1.8mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.59 x 1.80 x 0.00 |