Title Information
Package Description CLCC 7.00x5.00x1.30 mm 2.54mm Pitch
Package Status Active
Package Type CLCC
Class HERMET
Package Code JU6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e4 Au
Width 5mm
Thickness 1.3mm
Peak Reflow Temp 260°C
Pitch 2.54mm
Package Carrier Reel, VARR
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.3

Documentation

Type Title Date
Package Outline Drawing PDF 54 KB
1 item