Title | Information |
---|---|
Pkg. Name | J20.A |
Pkg. Previous Code | HEY |
Package Description | 20 TER CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code | HEY |
Category | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 8.89mm |
Width | 8.89mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.89 x 8.89 x 0.00 |