Title Information
Package Description FCBGA 29.00x29.00x3.50 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code BR784
Category RoHS
Lead Count 784
Pb (Lead) Free No
Length 29mm
Pb Free Category e1 SnAgCu
Width 29mm
Thickness 3.5mm
Peak Reflow Temp 245°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 29.0 x 29.0 x 3.5

Documentation

Type Title Date
Carrier/Package PDF 184 KB
Package Outline Drawing PDF 257 KB
Package Outline Drawing PDF 259 KB
Package Outline Drawing PDF 312 KB
4 items