Renesas insulated-gate bipolar transistors (IGBTs) help designers realize both low saturation voltage and fast switching through thin wafer technology. They, in turn, help to minimize power loss in power conversion systems.

IGBT Product Lineup

Image
IGBT Product Lineup Chart

 

Design Topologies

Renesas offers a lineup of products with different voltage tolerances and design topologies suited to various applications including 650V to 1200V products for Automotive, UPS, and industrial inverters, 1800V IGBTs for wind power generation or solar inverter applications.

Learn more about design topologies

IGBTs for Inverters

The IGBT product series for inverters is recommended for frequencies of 1k ~ 50kHz and is ideal for universal power supplies (UPS), motor control, solar power generation, and welding applications.

Power IGBTs for Inverters

IGBTs for Power Factor Correction (PFC)

Renesas' IGBT devices for power factor correction are recommended for frequencies of 50Hz ~ 100kHz and are ideal for UPS, solar power generation, and welding applications.

Power IGBTs for PFC

IGBT for Automotive

Renesas “AE series” IGBT is a product optimized for automotive applications using process technology with a unique trench gate configuration. 

Power IGBTs for Automotive

Product Selector: Power IGBTs (Insulated Gate Bipolar Transistors)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Videos & Training

IGBT Products

Renesas IGBT products Line-up

Tools & Resources