Evaluation Board for Wireless Power Transmitter P9035A
The P9035A LV DEMO evaluation board serves to demonstrate the features and performance of the P9035A wireless power charging solution for base station with 5V input...
The IDT P9035A is a highly-integrated WPC-compliant wireless power transmitter IC for power transmitter design A5 and A11, which meets the requirements for compliance with the WPC 1.1 standard. The device operates with a 5V (±5%) adaptor, and utilizes an external full-bridge inverter to provide a highly-efficient solution for A5/A11 transmitter applications. It controls the transferred power by modulating the switching frequency of the full-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle specified by the WPC specification for an A5/A11 transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 1.88 MB | |
Application Note | Log in to Download PDF 3.74 MB | |
End Of Life Notice | PDF 552 KB | |
Other | PDF 231 KB | |
4 items
|
The P9035A LV DEMO evaluation board serves to demonstrate the features and performance of the P9035A wireless power charging solution for base station with 5V input...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 48 | I | Yes | Tray | ||
VFQFPN | 48 | I | Yes | Reel |