The 8N3SV75 is a LVPECL Frequency-Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any frequency in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to the very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
8N3SV75AC-0029CDI circleActive Samples Available |
CDIP | 6 | I | Yes | Tray | 1 | 21.06 | Get Samples, |
CDIP | 6 | I | Yes | Reel | 1 | |||
8N3SV75EC-0026CDI circleActive Samples Available |
CDIP | 6 | I | Yes | Tray | 1 | 20.04 | Get Samples, |
CDIP | 6 | I | Yes | Reel | 1 | 18.88 | ||
8N3SV75KC-0067CDI circleActive Samples Available |
CDIP | 6 | I | Yes | Tray | 1 | 27.15 | Get Samples, |
CDIP | 6 | I | Yes | Reel | 1 | 19.83 |