Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Product Options
Processing table
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
LCC | 20 | M | No | Tube | ||
CDIP | 20 | M | No | Tube | ||
CPACK | 20 | M | No | Tube | ||
LCC | 20 | M | No | Tube | ||
CDIP | 20 | M | No | Tube | ||
CPACK | 20 | M | No | Tube | ||
LCC | 20 | M | No | Tube | ||
CDIP | 20 | M | No | Tube | ||
CPACK | 20 | M | No | Tube | ||
LCC | 20 | M | No | Tube | ||
LCC | 20 | M | No | Tube | ||
CDIP | 20 | M | No | Tube | ||
CPACK | 20 | M | No | Tube | ||
LCC | 20 | M | No | Tube | ||
CDIP | 20 | M | No | Tube | ||
CPACK | 20 | M | No | Tube | ||
PDIP | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Reel | ||
SOIC | 20 | C | Yes | Tube | ||
SOIC | 20 | C | Yes | Reel | ||
PDIP | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Reel | ||
SOIC | 20 | C | Yes | Tube | ||
SOIC | 20 | C | Yes | Reel | ||
PDIP | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Tube | ||
SOIC | 20 | C | No | Reel | ||
WAFER | 0 | C | Yes | Wafer |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product