CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit)
The Renesas CPX3 Evaluation Kit J80D1 is a power line communication (PLC) evaluation kit for direct current (DC) power lines that can be used to carry out software...
The ISL15110 is a dual port differential line driver developed for Power Line Communication (PLC) Multi Input Multi Output (MIMO) applications. MIMO PLC requires transmission on one or two pairs of Phase, Neutral, and Ground wires. The device is designed to drive heavy line loads while maintaining a high level of linearity required in OFDM PLC modem links. With 15. 5dBm of total MIMO transmit signal power (12. 5dBm per each pair) into a 50Ω line load, the drivers deliver -50dB average MTPR distortion across the output spectrum. Each of the two differential drivers has a control pin used to enable/disable its differential output. These controls allow for independent TDM operation of the two differential drivers, as required in ITU-T MIMO G. hn and related standard based PLC applications. In disable mode, the line driver output maintains a high impedance characteristic to not affect TDM receive signal integrity. The ISL15110 includes an external IBIAS pin for quiescent current flexibility. Grounding the pin in single supply designs gives the nominal currents while inserting a resistor from pin to ground can be used to scale down the quiescent current for both ports. The ISL15110 is available in the thermally-enhanced 20 Ld QFN and is specified for operation over the full -40°C to +85°C temperature range.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.53 MB | |
Product Advisory | PDF 199 KB | |
2 items
|
The Renesas CPX3 Evaluation Kit J80D1 is a power line communication (PLC) evaluation kit for direct current (DC) power lines that can be used to carry out software...
This power line communication evaluation kit for direct current (DC) power lines can be used to carry out software development and system evaluation using the R9A06G037...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL15110IRZ circleObsolete
shopping_cart
Buy Now
|
QFN | Tube | 2.425 | |
ISL15110IRZ-T13 circleObsolete |
QFN | Reel | ||
ISL15110IRZ-T7 circleObsolete
shopping_cart
Buy Now
|
QFN | Reel | 2.743 |