Overview

Description

The P9022 is an enhanced single-chip wireless power receiver that complies with Wireless Power Consortium's WPC 1.1 requirements for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9022 provides output power up to 5W in accordance with the Qi specification. Users operating the P9022 together with a Renesas wireless power transmitter can obtain power transfer up to 5W by utilizing a proprietary back-channel communication protocol, which expands upon the WPC-specified protocol to achieve higher power transfer using the advanced control loop.

NOTICE: This device is restricted to high-volume and strategic applications only.

Features

  • Complies with WPC1.1 requirements for certification
  • Up to 5W power transfer in proprietary operating mode
  • Compatible with all WPC receiver coils
  • Integrated synchronous full-bridge rectifier
  • Integrated synchronous buck converter
  • Optional back-channel communication
  • Advanced Foreign Object Detection (FOD)
  • Over-temperature/Overvoltage/Overcurrent protection

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 2.16 MB
Application Note PDF 810 KB
End Of Life Notice PDF 982 KB
3 items

Design & Development

Boards & Kits

Boards & Kits

Models