Overview
Description
The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with a high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is a lead bending type (Gull-wing) for surface mount.
Features
- High isolation voltage (BV = 5000Vrms)
- High collector to emitter voltage (VCEO = 40V)
- Guaranteed maximum switching speed
(toff ≤ 25μs @ IF = 5mA, VCC = 5V, RL = 5kΩ) - High-speed switching
(ton = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ)
(toff = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ) - Embossed tape product: PS2514L-1-F3: 2000 pcs/reel
- Pb-Free product
- Safety standards
- UL approved: No. E72422
- CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
- CQC approved: CQC11001056759/CQC11001056758 CQC11001056865/CQC11001057073
- VDE approved: DIN EN 60747-5-2 (VDE 0884 Part2); No. 40008862 (Option)
Comparison
Applications
Applications
- Power supplies
- Factory automation (FA) equipment
- Electronic electricity meters
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.07 MB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.