Four-Channel Wide-Band Programmable Digital Downconverter Evaluation Board
The ISL5416EVAL1 evaluation board is used to evaluate the ISL5416 wideband programmable digital downconverter (WPDC).
The ISL5416 four-channel wideband programmable...
The ISL5416 four-channel wideband programmable digital downconverter (WPDC) is designed for high dynamic range applications such as cellular basestations where the processing of multiple channels is required in a small physical space. The WPDC combines four channels in a single package, each including an NCO, a digital mixer, digital filters, an AGC, and a resampling filter. All channels are independently programmable and may be updated in real time. Each of the four channels can select any of the four digital input buses. Each of the tuners can process a W-CDMA channel. Channels may be cascaded or polyphased for increased bandwidth. Selectable outputs include I samples, Q samples and AGC gain. Outputs from the part are available over the parallel, serial or microprocessor interfaces.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.24 MB | |
End Of Life Notice | PDF 1.17 MB | |
Application Note | PDF 493 KB | |
Application Note | PDF 1.30 MB | |
Application Note | PDF 2.07 MB | |
5 items
|
The ISL5416EVAL1 evaluation board is used to evaluate the ISL5416 wideband programmable digital downconverter (WPDC).
The ISL5416 four-channel wideband programmable...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.