Overview

Description

Support is limited to customers who have already adopted these products.

The UPA602CT, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.

Features

  • Two MOSFET circuits
  • Directly driven by a 4.5 V power source.
  • Low on-state resistance RDS(on)1 = 2.7 Ω MAX. (VGS = 10 V, ID = 100 mA) RDS(on)2 = 3.2 Ω MAX. (VGS = 4.5 V, ID = 50 mA)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 167 KB
Guide PDF 2.65 MB
Product Change Notice PDF 116 KB 日本語
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
5 items

Design & Development

Models