Overview

Description

Support is limited to customers who have already adopted these products.

The μPA1919 is a switching device, which can be driven directly by a 2. 5 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 2.5 V drive available
  • Low on-state resistance RDS(on)1 = 58 mΩ MAX. (VGS = −4.5 V, ID = −3.0 A) RDS(on)2 = 60 mΩ MAX. (VGS = −4.0 V, ID = −3.0 A) RDS(on)3 = 84 mΩ MAX. (VGS = −2.5 V, ID = −3.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 237 KB 日本語
Guide PDF 2.65 MB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
4 items

Design & Development

Models