Overview

Description

Support is limited to customers who have already adopted these products.

The µPA1913 is a switching device which can be driven directly by a 2. 5-V power source. The µPA1913 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • Can be driven by a 2.5-V power source
  • Low on-state resistance RDS(on)1 = 55 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A) RDS(on)2 = 58 mΩ MAX. (VGS = –4.0 V, ID = –2.5 A) RDS(on)3 = 82 mΩ MAX. (VGS = –2.7 V, ID = –2.5A) RDS(on)4 = 90 mΩ MAX. (VGS = –2.5 V, ID = –2.5A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 196 KB
Guide PDF 2.65 MB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
4 items

Design & Development

Models