Overview

Description

The NP35N055YUK is N-channel MOS Field Effect Transistors designed for high current switching applications.

Features

  • Super low on-state resistance RDS(on) = 6.7 mΩ MAX. (VGS = 10 V, ID = 18 A)
  • Non logic level drive type
  • Designed for automotive application and AEC-Q101 qualified

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 271 KB
Guide PDF 2.65 MB
Application Note PDF 3.23 MB 日本語
Product Reliability Report PDF 222 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models