Overview

Description

Support is limited to customers who have already adopted these products.

The 2SJ626 is a switching device which can be driven directly by a 4. 0 V power source. The 2SJ626 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 4.0 V drive available
  • Low on-state resistance RDS(on)1 = 388 mΩ MAX. (VGS = –10 V, ID = –1.0 A) RDS(on)2 = 514 mΩ MAX. (VGS = –4.5 V, ID = –1.0 A) RDS(on)3 = 556 mΩ MAX. (VGS = –4.0 V, ID = –1.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 195 KB 日本語
Guide PDF 2.65 MB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
4 items

Design & Development

Models