Overview

Description

Support is limited to customers who have already adopted these products.

The ISL78205 is a synchronous buck controller with a 90mΩ high side MOSFET and low side driver integrated. The ISL78205 supports a wide input voltage range from 3V to 40V. Regarding the output current capability under thermal considerations, the ISL78205 can typically support a continuous load of 2. 5A under such conditions of 5V VOUT, VIN range of 8V to 30V, 500kHz, +85°C ambient temperature with still air. For any specific application, the actual maximum output current depends upon the die temperature not exceeding +125°C (or certain maximum temperature acceptable for the customer) with the power dissipated in the IC, which is related to input voltage, output voltage, duty cycle, switching frequency, ambient temperature and board layout, etc. Refer to “Output Current” on page 12 for more details. The ISL78205 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit conditions. In addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78205 has comprehensive protections against various faults, including overvoltage and over-temperature protections, etc.

Features

  • Ultra wide input voltage range 3V to 40V (refer to "Input Voltage" on page 12 for more details)
  • Less than 3µA Shut down input current (IC disabled)
  • Temperature range -40°C to +105°C
  • Integrated 90mΩ high-side MOSFET
  • Operational topologies
  • Synchronous buck
  • Non-synchronous buck
  • Programmable frequency from 200kHz to 2.2MHz and frequency synchronization capability
  • ±1% tight voltage regulation accuracy
  • Reliable cycle-by-cycle overcurrent protection
  • Temperature compensated current sense
  • Frequency foldback
  • Programmable OC limit
  • Hiccup mode protection in worst case short condition
  • 20 Ld HTSSOP package
  • AEC Q100 Qualified
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Applications

  • Automotive applications
  • General purpose power regulator
  • 24V bus power
  • Battery power
  • Embedded processor and I/O supplies

Documentation

Type Title Date
Datasheet PDF 1.08 MB
Brochure PDF 5.49 MB 日本語
End Of Life Notice PDF 292 KB
Product Change Notice PDF 168 KB
Product Advisory PDF 68 KB
Manual - Development Tools PDF 505 KB
Manual - Development Tools PDF 444 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Models