Overview
Description
The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.
Features
- Single 3.0 V supply: 2.7 V to 3.6 V
- Fast access time: 45/55 ns (max)
- Power dissipation
-Active: 9 mW/MHz (typ)
-Standby: 1.5 μW (typ) - Completely static memory.
-No clock or timing strobe required - Equal access and cycle times
- Common data input and output.
-Three state output - Battery backup operation.
-2 chip selection for battery backup - Temperature range: -40 to +85°C
- Byte function (x8 mode) available by BYTE# & A-1
- Embedded ECC (error checking and correction) for single-bit error correction
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.